Brian Hendriks

Favorited Favorite 0

A bunch of stuff on here is 20% off for Cyber Monday

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Shaft - D-Shaft (Stainless; 1/4"D x 1.75"L)
Retired ROB-12303
8.34 6   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
28.72 8   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
19.96 4   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
19.96 4   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (16T; 0.25" Bore)
Retired ROB-12491
53.7 6   
Cannot be ordered at this time.
Timing Belt Mount - XL
Retired ROB-12317
11.97 3   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
Retired ROB-13012
11.75 5   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
22.5 3   
Cannot be ordered at this time.
Aluminum Channel - 24"
Retired ROB-12551
47.97 3   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
6 4   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11876
59.85 3   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
5.9 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
7.5 3   
Cannot be ordered at this time.
Channel Slider D (pair)
Retired ROB-12562
3.99 1   
Cannot be ordered at this time.
Total: 308.11