Pinewood derby

by MPFlaga

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
7 2   
LED Matrix Kit
Retired DEV-11861
99.5 10   
Cannot be ordered at this time.
Concave Button - Red
In stock COM-09336
2.75 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
6.25 5   
SparkFun 7-Segment Serial Display - Red
Only 1 left! COM-11441
134.55 9   
7-Segment Display - 6.5" (Red)
In stock COM-08530
102.5 5   
DC Barrel Power Jack/Connector
In stock PRT-00119
4.5 3   
RJ45 8-Pin Connector
In stock PRT-00643
8 5   
RJ11 6-Pin Connector
29 available PRT-00132
7.5 5   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Total: 399.75