by Liz The Shiz
Things I need to make the projects I have in mind.
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
LilyPad Slide Switch
DEV-09350 |
1.99 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyPad LED Purple (5pcs)
DEV-11325 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
3.95 |
1
Cannot be ordered at this time. |
|
7-Segment Display - LED (Blue)
COM-09191 |
3.9 |
2
Cannot be ordered at this time. |
|
Conductive Thread (Thin) - 50'
DEV-10118 |
8.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Red (5pcs)
DEV-10044 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad Prototyping Stickers - Development Board
DEV-11211 |
1.95 |
1
Cannot be ordered at this time. |
|
LilyPad LED Pink (5pcs)
DEV-10962 |
3.95 |
1
Cannot be ordered at this time. |
|
LilyPad Button Board
DEV-08776 |
6.3 | 3 | |
LilyTwinkle
DEV-11364 |
11.9 | 2 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
9.9 |
2
Cannot be ordered at this time. |
|
SparkFun FT231X Breakout
BOB-11736 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun MicroView - USB Programmer
DEV-12924 |
17.95 | 1 | |
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
44.95 | 1 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
1.5 | 2 | |
LED RGB Strip - Addressable, Sealed (1m)
COM-12027 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun RGB LED Breakout - WS2812B
BOB-13282 |
22.5 | 5 | |
Total: 211.39 |