Customer #122353's Wish List from Cart

by Member #122353

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
14.75 5   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
21 10   
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
11.9 2   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
PIR Motion Sensor
Retired SEN-08630
29.85 3   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
11.25 5   
Super Bright LED - White 10mm
In stock COM-11118
7.85
You save:
1.4 (15%)
5   
Diffused LED - White 10mm
In stock COM-11121
6 10   
Total: 211.65