Customer #532593's Wish List camera order

by Member #532593

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
17.9 2   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
69.9 2   
Cannot be ordered at this time.
Data Logger - Atlas Scientific ENV-32X
Retired SEN-11196
79.9 2   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
83.9 2   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
459.9
You save:
60 (12%)
2   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
9 2   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
99.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
11.9 2   
Cannot be ordered at this time.
Raspberry Pi Hacks
Retired BOK-12730
19.95 1   
Cannot be ordered at this time.
Total: 870.25