Mini Inventor's Kit for Galileo

Favorited Favorite 0

This is a derivative of the SparkFun Mini Inventor's Kit for Redboard (DEV-13160), with no RedBoard, and no servo motor to keep the cost down. This assumes the customer already has a Galileo, the appropriate USB cable, and a microSD card--or will buy those in addition.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Total: 23.5