×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

Algonkian Elementary ASAP class

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
Out of stock COM-10969
15.9 2   
Mini Photocell
In stock SEN-09088
15 10   
Digital Multimeter - Basic
In stock TOL-12966
149.5 10   
LED - Basic Red 3mm
Out of stock COM-00533
3.5 10   
Hobby Motor - Gear
In stock ROB-11696
19.5 10   
LED - Super Bright White
In stock COM-00531
9.5 10   
LED - Super Bright Yellow
Out of stock COM-00530
9.5 10   
LED - RGB Diffused Common Cathode
In stock COM-09264
20.5 10   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
27
You save:
1.5 (5%)
30   
Mini Pushbutton Switch
In stock COM-00097
3.5 10   
Magnetic Door Switch Set
In stock COM-13247
35 10   
Muscle Wire - 0.005" Diameter (1 foot)
In stock COM-11899
15 10   
Total: 323.4