Wish list

by Member #618235

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Total: 62.85