Big Easy Driver Hook-Up Guide

by Toni_K

Favorited Favorite 0

This wishlist accompanies the Big Easy Driver Hook-Up Guide.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
6.5 1   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
8.4 8   
Big Easy Driver
In stock ROB-12859
21.5 1   
Total: 83.5