Share and Compare

by Member #661859

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
ELastoLite Kit - 5x3 Inch - White
Retired COM-12837
49.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
SIM Card Adapter - 3-in-1
Retired WRL-13152
9.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
2.95 1   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
1.95 1   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Female, 9-pin)
Retired PRT-11157
1.95 1   
Cannot be ordered at this time.
Speaker Terminal - 4 Spring
Retired COM-11145
0.75 1   
Cannot be ordered at this time.
Audio Adapter - 3.5 mm to 1/4" Stereo
Retired COM-11150
0.5 1   
Cannot be ordered at this time.
USB Mini-B SMD Connector
In stock PRT-00587
1.6 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
17.5 5   
Piezo Vibration Sensor - Large
In stock SEN-09196
11 2   
Total: 302.89