Product | Subtotal | Qty | |
---|---|---|---|
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
44.95 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.2 | 2 | |
Electrolytic Decoupling Capacitors - 1000uF/25V
COM-08982 |
0.45 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Momentary Button - Panel Mount (Red)
COM-11992 |
1.05 | 1 | |
Battery Holder - 9V Drawer (Panel Mount)
PRT-11368 |
4.95 |
1
Cannot be ordered at this time. |
|
LIDAR Lite
SEN-13167 |
89.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Modular (Red)
PRT-12044 |
4.5 | 1 | |
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
PRT-12752 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun MicroView - USB Programmer
DEV-12924 |
17.95 | 1 | |
Total: 176.55 |