DI Removal Device materials

by Member #574692

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Precision Disc Wheel - 4" (Black, 2 Pack)
Retired ROB-12163
11.98 2   
Cannot be ordered at this time.
Micro Gearmotor - 90 RPM (6-12V)
In stock ROB-12285
27.9 2   
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Hub - Set Screw (3mm Bore)
Retired ROB-12104
13.98 2   
Cannot be ordered at this time.
Micro Gearmotor - Enclosure
In stock ROB-12105
3.2 2   
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 128.06