Product | Subtotal | Qty | |
---|---|---|---|
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
PRT-10965 |
2.85 |
3
Cannot be ordered at this time. |
|
2x3 Pin Shrouded Header
PRT-10877 |
7 | 4 | |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
1.8 | 4 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
2.2 | 4 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
18.9 | 18 | |
2x5 Pin Shrouded Header
PRT-08506 |
7 | 4 | |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
9 | 2 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
SparkFun AutoDriver - Stepper Motor Driver (v10)
BOB-11611 |
69.9 |
2
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
5.25 | 3 | |
Total: 135.35 |