Mech_SIK_Expansion

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
58.5 3   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
50.85 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
14.97 3   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
22.5 3   
Cannot be ordered at this time.
Precision Gearmotor - 60 RPM (6-12V)
Retired ROB-12223
34.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Set Screw Hub - 6mm Bore
Retired ROB-12318
4.99 1   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
6.99 1   
Cannot be ordered at this time.
Total: 201.5