LilyPad Big Pack

by Member #676128

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Vibe Board
In stock DEV-11008
25.5 3   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
7.9 2   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
9 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
7.9 2   
Cannot be ordered at this time.
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
5.95 1   
LilyPad Accelerometer - ADXL335
32 available DEV-09267
17.95 1   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
4.2 2   
LilyPad Buzzer
In stock DEV-08463
4.95 1   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
3.75 1   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
1.5 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Total: 158.65