Falcon Costume Parts

by MattM.

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rocker Switch - Round w/ Blue LED
In stock COM-11155
6.4 4   
Mini Microswitch - SPDT (Roller Lever, 2-Pack)
Retired COM-13119
4.98 2   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
1.5 3   
Cannot be ordered at this time.
Audio Plug - 3.5mm
In stock COM-11143
2.2 4   
9V Battery Holder
In stock PRT-10512
7 2   
LilyPad Button Board
In stock DEV-08776
8.4 4   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
31.8 4   
Cannot be ordered at this time.
Total: 64.38