Product | Subtotal | Qty | |
---|---|---|---|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyPad LED White (5pcs)
DEV-10081 |
3.95 |
1
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Piezo Element
SEN-10293 |
1.6 | 1 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
3.95 | 1 | |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Electret Microphone
COM-08635 |
1.05 | 1 | |
Digital Multimeter - Basic
TOL-12966 |
16.5 | 1 | |
Tilt Sensor - AT407
SEN-10289 |
2.1 | 1 | |
9V Alkaline Battery
PRT-10218 |
2.25 | 1 | |
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
3 | 2 | |
SparkFun Mini Inventor's Kit for Redboard
DEV-13160 |
49.95 |
1
Cannot be ordered at this time. |
|
Total: 108.7 |