SparkFun RedBot Basic Kit (ROB-13166)

by One Chris Two Chris Red Chris Blue Chris

Favorited Favorite 0

Welcome the RedBot Basic Kit, a robotic development platform capable of teaching two motor robotics and sensor integration! This kit comes with our RedBot Mainboard, the Shadow Chassis, a handful of sensors, and everything required to get it moving.

The RedBot Kit won't be able to operate on Mars but it will definitely fuel your curiosity about robotics!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
In stock PRT-13164
2.4
You save:
2.4 (50%)
3   
Wheel - 65mm (Rubber Tire, Pair)
In stock ROB-13259
3.5 1   
Hobby Gearmotor - 140 RPM (Pair)
18 available ROB-13302
5.5 1   
SparkFun RedBot Sensor - Line Follower
26 available SEN-11769
3.5 1   
SparkFun RedBot Sensor - Accelerometer
In stock SEN-12589
7.5 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
SparkFun RedBot Mainboard
In stock ROB-12097
36.95 1   
Total: 73.3