Product | Subtotal | Qty | |
---|---|---|---|
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
ComMotion Motor Driver Shield
ROB-13257 |
44.95 |
1
Cannot be ordered at this time. |
|
Nut - Metal (2-56)
PRT-08995 |
1
You save: 2.75 (73%) |
25 | |
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
1.6 | 1 | |
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
0.46
You save: 1.04 (69%) |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 | |
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
0.45
You save: 1.05 (70%) |
1
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
3.5 | 1 | |
Screw - Phillips Head (3/8", 2-56)
PRT-08993 |
0.6
You save: 1.2 (67%) |
12 | |
Nut - Nylon (4-40, 10 pack)
PRT-10789 |
5.85 |
3
Cannot be ordered at this time. |
|
Screw - Flat Head (3/8", 2-56)
PRT-08992 |
1.8 |
12
Cannot be ordered at this time. |
|
Nut - Metal (4-40, 10 pack)
PRT-10454 |
4.8 | 3 | |
Total: 138.06 |