Lidar turret

by walnut49

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tube - Aluminum (1"OD x 16"L x 0.82"ID)
Out of stock ROB-12356
6.69 1   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Round (1" Bore)
Retired ROB-12267
16.98 2   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Out of stock DEV-12640
17.95 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
4.95 1   
Stepper Motor with Cable
In stock ROB-09238
15.95 1   
EasyDriver - Stepper Motor Driver
Out of stock ROB-12779
14.95 1   
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
3.95 1   
Smooth Belt - 1/8"D (5.5" ID)
Retired ROB-12235
2.09 1   
Cannot be ordered at this time.
Smooth Belt - 1/8"D (8.0" ID)
Retired ROB-12506
3.49 1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
Channel Tube Clamp - 1" Bore
Retired ROB-12270
11.98 2   
Cannot be ordered at this time.
Slip Ring - 6 Wire (2A)
Out of stock ROB-13064
14.95 1   
Total: 203.88