robot fight

by Member #503241

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun RedBot Sensor - Accelerometer
Only 14 left! SEN-12589
7.5 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
3.5 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
7 2   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
4.9 2   
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Total: 57.5