Sarah Chemistry Lab

Favorited Favorite 0

List made to compile the necessary items for an electrochemistry lab

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LED - Basic Blue 5mm
In stock COM-11372
1.8 3   
Rocker Switch - SPST (round)
In stock COM-11138
1.1 2   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Total: 73.35