by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Ludus Protoshield Wireless
DEV-13295 |
24.95 |
1
Cannot be ordered at this time. |
|
Shadow Chassis
ROB-13301 |
13.95 | 1 | |
SparkFun RedBot Sensor - Line Follower
SEN-11769 |
10.5 | 3 | |
SparkFun RedBot Sensor - Mechanical Bumper
SEN-11999 |
13 | 2 | |
SparkFun RedBot Sensor - Accelerometer
SEN-12589 |
7.5 | 1 | |
SparkFun RedBot Buzzer
ROB-12567 |
5.95 | 1 | |
Wheel Encoder Kit
ROB-12629 |
13.95 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Jumper Wire - 0.1", 3-pin, 6" (Black, Red, White)
PRT-13164 |
6.4
You save: 6.4 (50%) |
8 | |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
49.9 |
2
Cannot be ordered at this time. |
|
SparkFun XBee Explorer USB
WRL-11812 |
27.95 | 1 | |
Total: 183.05 |