All I Want For Christmas Are My Two Front LEDs

by Member #742092

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
LED Tactile Button- White
In stock COM-10439
4.5 2   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
29 available COM-08546
2.5 2   
Total: 48.35