midi & stuff
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun MIDI Shield
DEV-12898 |
23.5 | 1 | |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
5.5 | 1 | |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Resistor Lead Bending Tool
TOL-13114 |
5.5 | 1 | |
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 | |
Jumper Wire - JST Black Red
PRT-08670 |
1.05 | 1 | |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
0.55 | 1 | |
Header - 2x3 (Male, 0.1")
PRT-12807 |
3 | 4 | |
SparkFun Resistor Chart Sticker
SWG-10108 |
1.8 | 1 | |
DIP Sockets Solder Tail - 28-Pin 0.3"
PRT-07942 |
0.24
You save: 0.71 (75%) |
1
Cannot be ordered at this time. |
|
Electronic Formulas, Symbols & Circuits
BOK-11134 |
12.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
2.95 |
1
Cannot be ordered at this time. |
|
CryptoCape
DEV-12773 |
59.95 |
1
Cannot be ordered at this time. |
|
Total: 130.54 |