Electronic Terrarium Tutorial

Favorited Favorite 0

Wishlist of parts for the Electronic Terrarium tutorial.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
Only 8 left! PRT-10561
3.95 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Flexinol - 0.005" Diameter (1 foot)
Retired COM-12095
1.95 1   
Cannot be ordered at this time.
LED - Super Bright Blue
In stock COM-00529
3.15 3   
Total: 43.3