BMES TCI

by Member #748874

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
Coin Cell Battery Holder - 12mm (PTH)
Out of stock PRT-07948
1.6 1   
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
1.05 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Total: 26.6