Basics

by Member #766108

Favorited Favorite 0

http://www.amazon.com/SainSmart-Programmer-ATMEL-ATMega-ATTiny/dp/B0051SRZWC

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Out of stock PRT-11026
2.45 1   
Total: 71.7