BadgerHack: Gaming Add-On Kit Tutorial

Favorited Favorite 0

Parts needed for the BadgerHack: Gaming Add-On Kit tutorial.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
Thumb Joystick
In stock COM-09032
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
SparkFun LED Array - 8x7
Retired COM-13795
6.5 1   
Cannot be ordered at this time.
SparkFun RedStick
Retired DEV-13741
20.95 1   
Cannot be ordered at this time.
Total: 44.85