Torch

by Whysitsmoking

Favorited Favorite 0

A work in progress, based upon a design found in the proton forum. Contains (so far) the parts and pieces (and general supplies and "extras") that will likely be needed to build this. Further refinement will be necessary.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
4.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Particle Photon (No Headers)
Retired WRL-13764
19 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Total: 143.8