WeatherCloud Fixed Station Module Prototype I

by Member #418269

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
32.85 3   
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
SparkFun WiFi Breakout - CC3000
Retired WRL-12072
34.95 1   
Cannot be ordered at this time.
SparkFun BLE Mate 2
Retired WRL-13019
59.9 2   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Speaker Terminal - 4 Spring
Retired COM-11145
4.5 6   
Cannot be ordered at this time.
Terminal Block - 6 Position (15A, 600V)
Out of stock PRT-13061
8.85 3   
Total: 151.5