Senior Design - Sparkfun

by Member #771968

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
10.5 10   
Screw Terminals 5mm Pitch (3-Pin)
Only 6 left! PRT-08433
10.5 10   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
1.95 1   
Cannot be ordered at this time.
Stackable Header - 3 Pin (Female, 0.1")
In stock PRT-13875
1.5 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3.75 5   
9V Battery Holder
In stock PRT-10512
3.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Transmitter - 315MHz
In stock WRL-10535
5.5 1   
Total: 53.7