Product | Subtotal | Qty | |
---|---|---|---|
Flex Sensor 2.2"
SEN-10264 |
23.9 | 2 | |
LED - Basic Green 5mm
COM-09592 |
6.75 | 15 | |
LED - Basic Blue 5mm
COM-11372 |
14.25
You save: 0.75 (5%) |
25 | |
SparkFun Mini Screwdriver
TOL-09146 |
3.15 | 3 | |
Temperature Sensor - TMP36
SEN-10988 |
6.4 | 4 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
2.85 | 3 | |
Relay SPDT Sealed
COM-00100 |
8.4 | 4 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
2.85 |
3
Cannot be ordered at this time. |
|
Total: 68.55 |