Dart Targets

by MicahWedemeyer

Favorited Favorite 1

Parts for building our dartboard targets!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Barrel Power Jack/Connector
In stock PRT-00119
6 4   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
4.2 2   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
19.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.52
You save:
1.48 (74%)
4   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
1.8 4   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.52
You save:
1.48 (74%)
4   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.52
You save:
1.48 (74%)
4   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
29.85 3   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Total: 102.16