This product is not allowed to ship to the following countries:


Creative Commons images are CC BY-NC-SA 3.0
Description: Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/general connection to prevent users from connecting the peripheral incorrectly or reversed.
This is for the female housing. Be sure to order the mating header and crimp pins!
Pins have standard .1" spacing.
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
Polarized connectors and headers for your perf board/PCB projects. Use these connectors for power connections or any sensor/g…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers. **Fea…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …
This is the new Arduino Uno R3. In addition to all the features of the previous board, the Uno now uses an ATmega16U2 instead…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directiona…
This is a kit that provides you with a basic assortment of capacitors to start or continue your electronics tinkering. No mo…
These crimping pliers allow you to easily make your own wiring harnesses using crimp pins and cable housings. We really like …
This is the Mini SparkFun Solder-able Breadboard. A bare PCB that is the exact size as our mini modular breadboards with the …
An assortment of colored wires: you know it's a beautiful thing. Six different colors of stranded wire in a cardboard dispens…
This is a 2-pin JST RCY connector typically used for low-voltage applications running 10A or less. They are commonly found in…
This is the basic L7805 voltage regulator, a three-terminal positive regulator with a 5V fixed output voltage. This fixed reg…
It's blue! It's thin! It's the Arduino Pro Mini! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running …
An assortment of colored wires: you know it's a beautiful thing. Six different colors of solid core wire in a cardboard dispe…
Sometimes it's nice to have a protoboard that's super long and skinny, super small, or just a bunch of holes. The SparkFun Sn…
This is the SparkFun Solderable Breadboard. A bare PCB that is the exact size as our regular breadboard with the same connect…
Screw Terminals with 3.5mm pitch pins. Comes in 2 or 3 positions and have the really cool feature of slide-locking together t…
Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing…
Forgot your password?
No account? Register one!
——————– Tech Support Tips/Troubleshooting/Common Issues ——————–
3-pin Female Housing Only
PRT-08096 only has the 3-pin Female Housing. The picture is confusing. Try looking at this picture [ https://drive.google.com/open?id=0B0jwgLkjMWzDS3Fpa05qSmNXc0E ].
You will still need to order the crimp pins [ https://www.sparkfun.com/products/8100 ] and 3-pin male polarized connector [ https://www.sparkfun.com/products/8232 ] . Make sure that you are using crimp tool [ https://www.sparkfun.com/products/13193 ].
I thought there would be more than one - but it’s juts one tiny connector :/ Ahh well, ebay will have more…
Suggestion - could you make separate pictures of each part, it’s really confusing trying to work out which part is the housing, or the crimp pin or the connector when you show the same picture each time.
Could these connectors be used with the photo interupter board?