Customer #759134's Wish List from Cart

Favorited Favorite 0

Protohype order list from sparkfun 7/25/2016

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
4.77
You save:
3.18 (40%)
1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - 360° Rotation (3:1 Ratio)
Retired ROB-12600
209.97 3   
Cannot be ordered at this time.
Servo - Hitec HS-625MG (Standard Size)
Retired ROB-11885
31.95 1   
Cannot be ordered at this time.
Channel Bracket B
Retired ROB-12186
9.98 2   
Cannot be ordered at this time.
Channel Bracket C
Retired ROB-12266
11.97 3   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
39.96 4   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
23.94 6   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
2.98 2   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
11.13 7   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
35.88 12   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 1 left! PRT-11710
6.5 1   
Jumper Wires Premium 6" M/M - 20 AWG (10 Pack)
In stock PRT-11709
13 2   
Servo - Hitec HS-425BB (Standard Size)
Only 9 left! ROB-11883
70.5 3   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Total: 519.41