M-SK's list

by Member #830116

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Crystal 20MHz
Retired COM-00534
1.9 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Shift Register 8-Bit - SN74HC595
In stock COM-13699
2.1 2   
Flex Sensor 2.2"
In stock SEN-10264
23.9 2   
Thermistor 10K
In stock SEN-00250
2.85 3   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
0.95 1   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
19.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
27.9 2   
WiFi Module - ESP8266
Retired WRL-13678
20.85 3   
Cannot be ordered at this time.
Total: 112.25