Product | Subtotal | Qty | |
---|---|---|---|
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
Toggle Switch
COM-09276 |
2.1 | 1 | |
Battery Holder 4xAA with Cover and Switch
PRT-12083 |
2.1 | 1 | |
Battery Holder - 4xAA Square
PRT-00552 |
2.1 | 1 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
SparkFun Frequency Counter Kit
KIT-10140 |
29.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Breadboard - Mini Modular (White)
PRT-12043 |
4.5 | 1 | |
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
3.5 | 1 | |
SparkFun Barometric Pressure Sensor Breakout - BMP180
SEN-11824 |
9.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
4.8 | 3 | |
Total: 81.05 |