J5IK Reconbot

by rwaldron

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
Wheel - 65mm (Rubber Tire, Pair)
Out of stock ROB-13259
3.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
9 2   
Total: 36.9