HTN 2016 Order List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Servo Trigger
26 available WIG-13118
58.5 3   
USB to TTL Serial Cable
Out of stock CAB-12977
119.5 10   
Teensy 3.2
Out of stock DEV-13736
39.6 2   
Cannot be ordered at this time.
LilyPad Protoboard Small
Retired DEV-09102
6 4   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
10.5 5   
Digital Potentiometer - 10K
In stock COM-10613
8 5   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
67.8 4   
Particle Photon (Headers)
Retired WRL-13774
57 3   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
102.5 5   
SparkFun Capacitive Touch Keypad - MPR121
Retired SEN-12017
29.85 3   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
20.85 3   
Cannot be ordered at this time.
ZX Distance and Gesture Sensor
Retired SEN-12780
74.85 3   
Cannot be ordered at this time.
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
104.65 7   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
53.9 2   
Force Sensitive Resistor - Square
In stock SEN-09376
37.5 3   
Force Sensitive Resistor 0.5"
In stock SEN-09375
22.5 3   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
29.85 3   
Cannot be ordered at this time.
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
SparkFun 9DoF Sensor Stick
Retired SEN-13944
53.85 3   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
62.55 9   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
89.7 6   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
59.7 6   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
47 2   
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
85.9 2   
Cannot be ordered at this time.
Total: 1320.65