by bri_huang
List of add-on products for the No Starch Guide to Arduino Book
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
PRT-13870 |
1.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Breadboard - Mini Modular (White)
PRT-12043 |
4.5 | 1 | |
SparkFun Sound Detector
SEN-12642 |
11.95 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
9 | 2 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
SparkFun Motor Driver - Dual TB6612FNG (with Headers)
ROB-13845 |
5.45 |
1
Cannot be ordered at this time. |
|
Total: 54.05 |