Arduino projects

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
9.75 5   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
4.75 5   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
32 20   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
82.5 15   
Temperature Sensor - TMP36
In stock SEN-10988
32 20   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Piezo Element
In stock SEN-10293
32 20   
Mini Pushbutton Switch
In stock COM-00097
21.5
You save:
1 (4%)
50   
Resistor 1K Ohm 1/4th Watt PTH - 20 pack
Retired COM-13760
4.75 5   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
4.75 5   
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
2.5
You save:
2.25 (47%)
5   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
42 20   
Total: 334.95