Product | Subtotal | Qty | |
---|---|---|---|
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
4.5 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.95 | 1 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
SparkFun ESP8266 Thing - Dev Board
WRL-13711 |
18.5 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.65 | 3 | |
IoT Power Relay
COM-14236 |
34.95 | 1 | |
Total: 85.35 |