Perkins2016

by Member #863674

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Needle Set
In stock TOL-10405
21 10   
E-textile Basics Lab Pack
Only 1 left! LAB-13165
855.8 4   
Lithium Ion Battery - 110mAh
In stock PRT-13853
11 2   
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
265.5
You save:
14 (5%)
10   
LilyPad Arduino Simple Board
Retired DEV-10274
223.3
You save:
11.7 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
39.5 10   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
20
You save:
1 (5%)
10   
LilyPad LED Red (5pcs)
In stock DEV-14013
33.3
You save:
1.7 (5%)
10   
LilyPad LED Yellow (5pcs)
Out of stock DEV-14014
33.3
You save:
1.7 (5%)
10   
LilyPad LED Green (5pcs)
In stock DEV-14011
33.3
You save:
1.7 (5%)
10   
LilyPad MP3
In stock DEV-11013
113 2   
LilyPad LED White (5pcs)
In stock DEV-13902
33.3
You save:
1.7 (5%)
10   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
416.25
You save:
46.25 (10%)
25   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
30 available DEV-09267
71.8 4   
LilyPad Button Board
In stock DEV-08776
47.25
You save:
5.25 (10%)
25   
LilyPad Rainbow LED (6 Colors)
Out of stock DEV-13903
56.25
You save:
3 (5%)
15   
LilyPad Buzzer
In stock DEV-08463
24.75 5   
LilyPad Vibe Board
In stock DEV-11008
42.5 5   
LilyPad Tri-Color LED
Retired DEV-08467
33.3
You save:
1.7 (5%)
10   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
19.75 5   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
52.3
You save:
2.7 (5%)
10   
LilyPad Slide Switch
In stock DEV-09350
18.9
You save:
1 (5%)
10   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Controller
In stock PRT-11214
42 4   
LilyPad Pixel Board
Retired DEV-13264
26.8
You save:
32.7 (55%)
10   
Cannot be ordered at this time.
Sew Electric
Retired BOK-12019
104.85 3   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
60
You save:
3 (5%)
30   
Total: 2710.95