Customer #140132's Wish List from Cart

by Member #140132

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Audio Jack 3.5mm
In stock PRT-08032
4.8 3   
Pro Micro - 5V/16MHz
24 available DEV-12640
19.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - Black (22 AWG)
In stock PRT-08867
3.5 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Solder Wick #2 5ft. - Generic
Out of stock TOL-09327
2.75 1   
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
32.85 3   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
3.15 3   
Total: 88.55