Programmable Digital Pedal components

by Member #476021

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Black Knob - 15x19mm
Out of stock COM-09998
5.25 5   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Total: 57.55