LED Outputs

by Member #418684

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
LED - RGB 5mm Square (Piranha)
Retired COM-11679
0.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
LED - Basic Red 3mm
In stock COM-00533
0.45 1   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
LED - Basic Yellow 3mm
In stock COM-00532
0.45 1   
7-Segment Display - 20mm (White)
In stock COM-11409
3.5 1   
7-Segment Display - 20mm (Yellow)
Retired COM-11406
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Green)
Retired COM-11407
1.25
You save:
0.7 (36%)
1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
3.5 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Total: 17.05