OKC Workshop

by Nodebotanist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tessel 2
Retired DEV-13841
44.95 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 100 Ohm 1/4th Watt PTH - 20 pack
Retired COM-13761
0.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Total: 93.45