Interactive Aesthetics Electronic Parts List

by Member #878733

Favorited Favorite 0

Supplies for exploring motion capture and physical interfaces

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch
Out of stock COM-09276
2.1 1   
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Mini Photocell
In stock SEN-09088
22.4 14   
Teensy Header Kit
In stock PRT-13925
19.5 13   
Teensy LC
Retired DEV-13305
168.35 13   
Cannot be ordered at this time.
USB Micro-B Cable - 6"
In stock CAB-13244
27.3 13   
Ultrasonic Distance Sensor - HC-SR04
Retired SEN-13959
51.35 13   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
3.3 6   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
6.3 6   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
3.9 2   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
9.6 6   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
Breadboard - Full-Size (Bare)
In stock PRT-12615
19.5 3   
Total: 355