LOR wearables

by Member #892597

Favorited Favorite 0

wearables for purchase

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Slide Switch
In stock DEV-09350
3.98 2   
LilyPad Button Board
In stock DEV-08776
4.2 2   
Magnetic Snap 18mm
Retired DEV-08682
4.9
You save:
14.6 (75%)
10   
Cannot be ordered at this time.
LilyPad Simple Power
30 available DEV-11893
11.5 1   
SparkFun 9DoF Sensor Stick
Retired SEN-13944
17.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
Only 2 left! COM-11900
10.5 5   
5-way Tactile Switch
In stock COM-10063
4.2 2   
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
LilyPad Vibe Board
In stock DEV-11008
25.5 3   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
9 2   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
4.95 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
21.9 2   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
LilyPad LED Red (5pcs)
In stock DEV-14013
3.5 1   
LilyPad LED Green (5pcs)
In stock DEV-14011
3.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Total: 159.98